Schneider-Electric
 
XUFZ11 picture- web-product-data-sheet
XUFZ11
Photoelectric sensors XU, accessory for plastic optic fibre, fibre trimmer
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Fibre trimmer
Accessory / separate part destination Fibre optic light guide
Quantity per set Set of 1
Complementary
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 200
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.828 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months