This Application will be decommissioned as of January 7th 2025

XUFZ14 |
Schneider-Electric
 
XUFZ14 picture- web-product-data-sheet
XUFZ14
Photoelectric sensors XU, accessory for plastic optic fibre, fixing clamp, frontal
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Fixing clamp
Accessory / separate part destination Plastic fibre optic light guide
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing clamp
Quantity per set Set of 2
Complementary
Product compatibility XUFZ920
XUFZ910
XUFZ911
XUFZ921
Material Plastic
Line of sight type Frontal
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 534.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months