Schneider-Electric
 
XUFZ210 picture- web-product-data-sheet
XUFZ210
Photoelectric sensors XU, accessory for plastic optic fibre, protective tube, M4, metal
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Protective tube
Accessory / separate part destination M4 end fitted fibre optic light guide
Accessory / separate part category Protection accessories
Accessory / separate part type Protective tube
Complementary
ISO thread M4
Length 1000 mm
Material Metal
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 13.6 cm
Package 1 Length 13.5 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.205 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months