This Application will be decommissioned as of January 7th 2025

XUJB06031H60 |
Schneider-Electric
 
XUJB06031H60 picture- web-product-data-sheet
XUJB06031H60
Photoelectric sensors XU, XUJ, reflex, kit, Sn 6 m, 24...240VAC/DC, terminals
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application tertiary sector
Electronic sensor type Photo-electric sensor
Product specific application Buzzer signalling
Sensor name XUJ
Sensor design Compact
Material Plastic
Detection system Reflex
Emission Infrared
[Sn] nominal sensing distance 6 m with reflector Ø 80 mm
Wiring technique 4-wire
Sale per indivisible quantity 1
Complementary
Enclosure material PEI
Type of output signal Discrete
Output type Relay
Discrete output function 1 NO
Output function governance Dark
Electrical connection Screw-clamp terminals, maximum : 1 x 1.5 mm²
Cable entry 1 entry for Pg 9 cable gland
Signalling function Buzzer
Status LED Output state: 1 LED (yellow)
Supply circuit type AC/DC
[Us] rated supply voltage 24...240 V AC
24...48 V DC
Supply voltage limits 20…264 V AC
20…60 V DC
Output voltage <= 250 V AC
<= 30 V DC
Switching capacity in mA 0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
2 A (cos φ = 1 for 1 million cycles at 1 operating cycle per second)
Switching frequency <= 20 Hz
Maximum power consumption in W 2 W
Time delay range 0.3...3 s
Maximum delay first up 60 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Electrical durability 1000000 cycles, switching capacity: 2000 mA, cos f = 1, operating rate <60 cyc/mn at 250 V
500000 cycles, switching capacity: 500 mA, cos f = 0.4, operating rate <60 cyc/mn at 250 V
Depth 69 mm
Height 85 mm
Width 28 mm
Net weight 0.33 kg
Environment
Product certifications CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP40 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 18 cm
Package 1 Length 20 cm
Package 1 Weight 339 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.941 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months