|
|
|
XUK1ARCNL2H60
Photoelectric sensors XU, XUK, reflex, kit, Sn 7 m, 24...240VAC/DC, cable 2 m
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
Application tertiary sector
|
Electronic sensor type
|
Photo-electric sensor
|
Product specific application
|
Access detection
|
Sensor name
|
XUK
|
Sensor design
|
Compact 50 x 50
|
Additional information
|
French/english leaflet
|
Material
|
Plastic
|
Detection system
|
Reflex
|
Emission
|
Infrared reflex
|
[Sn] nominal sensing distance
|
7 m with 50 x 50 mm reflector
|
Wiring technique
|
5-wire
|
Cable length
|
2 m
|
Complementary
Kit composition
|
Reflex system photo-electric sensor
Fixing bracket
Mounting instructions
50 x 50 mm reflector
|
Enclosure material
|
PBT
|
Lens material
|
PMMA
|
Type of output signal
|
Discrete
|
Output type
|
Relay
|
Discrete output type
|
1 C/O
|
Output function governance
|
Light
|
Electrical connection
|
Cable
|
Wire insulation material
|
PVC
|
Status LED
|
Output state: 1 LED
|
Supply circuit type
|
AC/DC
|
[Us] rated supply voltage
|
24...240 V AC/DC with reverse polarity protection
|
Supply voltage limits
|
20…264 V AC/DC
|
Output voltage
|
250 V AC
|
Switching capacity in mA
|
3 A
|
Switching frequency
|
< 20 Hz
|
Maximum power consumption in W
|
2 W
|
Maximum delay first up
|
60 ms
|
Maximum delay response
|
25 ms
|
Maximum delay recovery
|
25 ms
|
Net weight
|
0.3 kg
|
Environment
Product certifications
|
UL
CSA
CE
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 conforming to IEC 60529 (double insulation)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
17.500 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
363.000 g
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
81
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
42.484 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
C7e9a64a-7547-4475-a4ad-f104e30caf79
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|