Schneider-Electric
 
XUK1ARCNL2H61 picture- web-product-data-sheet
XUK1ARCNL2H61
Photoelectric sensors XU, XUK, reflex, kit, Sn 7 m, 24...240VAC/DC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application tertiary sector
Electronic sensor type Photo-electric sensor
Product specific application Access detection
Sensor name XUK
Sensor design Compact 50 x 50
Additional information French/german leaflet
Material Plastic
Detection system Reflex
Emission Infrared reflex
[Sn] nominal sensing distance 7 m with 50 x 50 mm reflector
Wiring technique 5-wire
Cable length 2 m
Complementary
Kit composition Reflex system photo-electric sensor
50 x 50 mm reflector
Mounting instructions
Fixing bracket
Enclosure material PBT
Lens material PMMA
Type of output signal Discrete
Output type Relay
Discrete output type 1 C/O
Output function governance Light
Electrical connection Cable
Wire insulation material PVC
Status LED Output state: 1 LED
Supply circuit type AC/DC
[Us] rated supply voltage 24...240 V AC/DC with reverse polarity protection
Supply voltage limits 20…264 V AC/DC
Output voltage 250 V AC
Switching capacity in mA 3 A
Switching frequency < 20 Hz
Maximum power consumption in W 2 W
Maximum delay first up 60 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Product weight 0.3 kg
Environment
Product certifications CE
CSA
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529 (double insulation)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 17.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 366.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.359 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 38.872 kg
Offer Sustainability
SCIP Number C7e9a64a-7547-4475-a4ad-f104e30caf79
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov