This Application will be decommissioned as of January 7th 2025

XUK2ARCNL10R |
Schneider-Electric
 
XUK2ARCNL10R picture- web-product-data-sheet
XUK2ARCNL10R
Photoelectric sensors XU, XUK, receiver, Sn 30 m, 24...240VAC/DC, cable 10 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor receiver
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Thru beam
Material Plastic
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 5-wire
Discrete output function 1 NC + 1 NO
Electrical connection Cable
Cable length 10 m
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 30 m thru beam need a transmitter XUK2ARCNL10T
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 45 m thru beam
Output type Relay
Add on output Without
Wire insulation material PVC
Status LED 1 LED (yellow) for output state
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Switching capacity in mA 3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
Switching frequency <= 20 Hz
Maximum voltage drop <1.5 V (closed state)
Maximum power consumption in W 2 W AC
Maximum delay first up 60 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Setting-up Without sensitivity adjustment
Electrical durability 500000 cycles, cos f = 1, operating rate <60 cyc/mn at 250 V
Depth 50 mm
Height 50 mm
Width 18 mm
Environment
Product certifications CE
UL
CSA
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 15.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 584.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.18 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C7e9a64a-7547-4475-a4ad-f104e30caf79
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months