This Application will be decommissioned as of January 7th 2025

XUK2LAKSMM12T |
Schneider-Electric
 
XUK2LAKSMM12T picture- web-product-data-sheet
XUK2LAKSMM12T
Photoelectric sensors XU, photo electric laser sensor, XUK, thru beam transmitter, Sn 30 m -10...30 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Thru beam
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Red laser thru beam class 1
[Sn] nominal sensing distance 25 m thru beam need receiver XUK2LAPSMM12R
Complementary
Enclosure material ABS/PC
Lens material PMMA
Maximum sensing distance 30 m thru beam
Add on output Without
Add on input Test
Status LED 1 LED (green) for supply
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Maximum voltage drop <2.4 V (closed state)
Current consumption <= 30 mA no-load
Depth 50 mm
Height 50 mm
Width 23 mm
Net weight 0.035 kg
Environment
Product certifications Ecolab
CE
cULus
Ambient air temperature for operation -20…60 °C
-20…50 °C, UL certified
Ambient air temperature for storage -20…80 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60947-5-2
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 49.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.597 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months