Schneider-Electric
 
XUK5LAPSMM12 picture- web-product-data-sheet
XUK5LAPSMM12
Photoelectric sensors XU, photo electric laser sensor, XUK, diffuse energetic, Sn 1,2 m, 10...30 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Application assembly
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Diffuse
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Red laser diffuse class 1
[Sn] nominal sensing distance 1.2 m diffuse
Complementary
Enclosure material ABS/PC
Lens material PMMA
Maximum sensing distance 1.2 m diffuse
Output type Solid state
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Cable outer diameter 6 mm
Status LED 1 LED (yellow) for output state
1 LED (green/yellow) for supply on/output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 30 mA no-load
Maximum delay first up 300 ms
Maximum delay response 0.8 ms
Maximum delay recovery 0.8 ms
Setting-up Using teach button or remote teaching
Depth 50 mm
Height 50 mm
Width 23 mm
Net weight 0.035 kg
Environment
Product certifications Ecolab
CE
cULus
Ambient air temperature for operation -20…60 °C
-20…50 °C, UL certified
Ambient air temperature for storage -20…80 °C
Vibration resistance 7 gn (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 6.4 cm
Package 1 Length 9.4 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.572 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months