This Application will be decommissioned as of January 7th 2025

XUK8AKSNM12 |
Schneider-Electric
 
XUK8AKSNM12 picture- web-product-data-sheet
XUK8AKSNM12
Photoelectric sensors XU, photo electric laser sensor, XUK, BGS, Sn 1 m, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Diffuse with background suppression
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Infrared laser, modulated diffuse with background suppression class 1
[Sn] nominal sensing distance 1 m diffuse with background suppression
Complementary
Enclosure material PC
Lens material PMMA
Maximum sensing distance 1 m diffuse with background suppression
Minimum object diameter for detection 2 mm
Output type Solid state
Wire insulation material PVC
Status LED 1 LED (yellow) for output state
1 LED (green) for supply
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 30 mA no-load
Maximum delay first up 300 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Sensitivity adjustment by potentiometer
Depth 50 mm
Height 50 mm
Width 18 mm
Net weight 0.035 kg
Kit composition With XUZA51 bracket fixing
Environment
Product certifications CE
Ecolab
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 126.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.265 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C7e9a64a-7547-4475-a4ad-f104e30caf79
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months