Schneider-Electric
 
XUK8ARCTL2 picture- web-product-data-sheet
XUK8ARCTL2
Photoelectric sensors XU, XUK, BGS, Sn 0.7 m, 24...240VAC/DC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Diffuse with background suppression
Material Plastic
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 5-wire
Discrete output function 1 C/O
Electrical connection Cable
Cable length 2 m
Product specific application -
Emission Infrared diffuse with background suppression
[Sn] nominal sensing distance 0.75 m diffuse with background suppression
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 0.75 m diffuse with background suppression
Output type Relay
Cable composition 5 x 0.34 mm²
Wire insulation material PVC
Cable outer diameter 6 mm
Status LED 1 LED (green) for supply on
1 LED (yellow) for output state
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC
20…264 V DC
Switching capacity in mA 3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
Switching frequency <= 20 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 35 mA no-load
Maximum power consumption in W 2 W AC
Maximum delay first up 60 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Setting-up Self teaching
Electrical durability 500000 cycles, cos f = 1, operating rate <60 cyc/mn at 250 V
Depth 50 mm
Height 50 mm
Width 18 mm
Product weight 0.15 kg
Environment
Product certifications CE
Ecolab
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…70 °C
Vibration resistance 7 gn (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60947-5-2
IP degree of protection IP65 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 9.5 cm
Package 1 Length 13.2 cm
Package 1 Weight 181.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.46 kg
Offer Sustainability
SCIP Number 204d0cd4-64a3-4102-aa61-18c71a891ade
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months