Schneider-Electric
 
XUK8TAKDMM12 picture- web-product-data-sheet
XUK8TAKDMM12
Photoelectric sensors XU, XUK, diffuse, Sn 5 m 1out IOLINK or auto PNP/NPN, 1out auto PNP/NPN
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Diffuse with background suppression
Material Plastic
Type of output signal Discrete
Wiring technique 5-wire
Discrete output type IOLINK
PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 5 pins
Product specific application Distance measurement on object
Suppression of a background
Emission Red laser diffuse with background suppression class 1 conforming to IEC 60825-1
[Sn] nominal sensing distance 5 m diffuse with background suppression
Complementary
Enclosure material ABS/PC
Lens material PMMA
Maximum sensing distance 5 m diffuse with background suppression
Output type Solid state
Add on input External teach
Status LED 1 LED (yellow) for output state
1 LED (green/yellow) for supply on/output state
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 18…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 500 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 60 mA no-load
Maximum delay first up 300 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Using teach button or remote teaching
Depth 50 mm
Height 50 mm
Width 23 mm
Net weight 0.035 kg
Environment
Product certifications cULus
CE
Ecolab
Ambient air temperature for operation -20…50 °C, UL certified
-40…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to IEC 60529
IP69K conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 6 cm
Package 1 Length 9.2 cm
Package 1 Weight 56 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.772 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months