Schneider-Electric
 
XUK9LAPSMM12 picture- web-product-data-sheet
XUK9LAPSMM12
Photoelectric sensors XU, photo electric laser sensor, XUK, polarised reflex, Sn 14 m, 10...30 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Polarised reflex
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Red laser polarised reflex class 1
[Sn] nominal sensing distance 12 m polarised reflex need reflector XUZC50HP
Complementary
Enclosure material ABS/PC
Lens material PMMA
Maximum sensing distance 14 m polarised reflex need reflector XUZC50HP
Output type Solid state
Status LED 1 LED (yellow) for output state
1 LED (green/yellow) for supply on/output state
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 2000 Hz
Maximum voltage drop <2 V
Current consumption <= 60 mA no-load
Maximum delay first up 300 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Using teach button or remote teaching
Depth 50 mm
Height 50 mm
Width 23 mm
Net weight 0.035 kg
Environment
Product certifications Ecolab
CE
cULus
Ambient air temperature for operation -20…60 °C
-20…50 °C
Ambient air temperature for storage -20…80 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 9.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.729 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months