This Application will be decommissioned as of January 7th 2025

XUK9TAH2MM12 |
Schneider-Electric
 
XUK9TAH2MM12 picture- web-product-data-sheet
XUK9TAH2MM12
Photoelectric sensors XU, photo electric laser sensor, XUK, reflex, Sn 70 m, 2Q 1Qa 3IN, hoisting app
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application hoisting
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Polarised reflex
Material Plastic
Type of output signal Analogue + discrete
Supply circuit type DC
Wiring technique 8-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Analogue output range 4...20 mA
Electrical connection 1 male connector M12, 8 pins
Product specific application Distance measurement on reflector
Emission Red laser polarised reflex class 1 conforming to IEC 60825-1
[Sn] nominal sensing distance 70 m polarised reflex need reflector XUZC250
Complementary
Enclosure material ABS/PC
Lens material PMMA
Maximum sensing distance 70 m polarised reflex need reflector XUZC250
Output type Solid state
Analog
Output function governance Light or dark programmable
Add on output With alarm output
Add on input Test by emission breaking
Status LED 1 LED (yellow) for output state
1 LED (green/yellow) for supply on/output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1.5 kHz
Maximum voltage drop <2 V (closed state)
Current consumption <= 35 mA no-load
Maximum delay first up 300 ms
Maximum delay response 10 ms
Maximum delay recovery 10 ms
Setting-up Using teach button or remote teaching
Depth 50 mm
Height 50 mm
Width 23 mm
Net weight 0.035 kg
Environment
Product certifications CE
Ecolab
cULus
Ambient air temperature for operation -20…50 °C, UL certified
-30…50 °C
Ambient air temperature for storage -30…60 °C
Vibration resistance 7 gn (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 9.2 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.641 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months