Schneider-Electric
 
XUKC1PSMM12 picture- web-product-data-sheet
XUKC1PSMM12
Photoelectric sensors XU, XUK, diffuse, color, Sn 20 mm, 12...24 VDC, M12
Telemecanique
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Product specific application Colour
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Diffuse
Emission White LED
[Sn] nominal sensing distance 20 mm spot Ø 4 mm
Material Plastic
Supply circuit type DC
Type of output signal Discrete
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO
Electrical connection 1 male connector M12 adjustable through 90°, 8 pins
Complementary
Enclosure material ABS
Lens material Glass
Type of colour processing RGB
Output type Solid state
Output function governance Light on
Add on input Synchro + locking
Signalling function 4-digit display
Status LED Output state OUT: 1 LED (yellow)
Output active: 3 LEDs (green)
[Us] rated supply voltage 12...24 V DC
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (reverse polarity, overload and short-circuit protection)
Switching frequency <= 1500 Hz
Maximum voltage drop <2 V (closed state)
Current consumption <= 60 mA no-load
Time delay range 10 ms
20 ms
30 ms
40 ms
5 ms
Maximum delay response 0.335 ms
Maximum delay recovery 0.335 ms
Setting-up Tolerance level
Operating mode
Sensitivity adjustment with teach mode
Depth 50 mm
Height 50 mm
Width 25 mm
Net weight 0.085 kg
Environment
Product certifications CE
CULus
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…70 °C
Vibration resistance 7 gn, amplitude = +/- 0.5 mm (f = 10…55 Hz)on the 3 axes conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) for 6 shocks on each axis conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.0 cm
Package 1 Length 12.2 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 21
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.361 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months