This Application will be decommissioned as of January 7th 2025

XUKT1KSML2 |
Schneider-Electric
 
XUKT1KSML2 picture- web-product-data-sheet
XUKT1KSML2
Photoelectric sensors XU, XUKT, reflex, Sn 1.5 m, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Reflex
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 2 m
Product specific application Detection of transparent object
Emission Red reflex
[Sn] nominal sensing distance 1.5 m reflex need reflector XUZC50
Complementary
Enclosure material PC
Lens material PMMA
Output type Solid state
Output function governance Dark
Add on output Without
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Cable outer diameter 6 mm
Status LED 1 LED for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V AC/DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1.5 kHz
Maximum voltage drop <2 V (closed state)
Current consumption <= 35 mA no-load
Time delay range 0.1...5 s monostable, on-delay or off-delay (programmable) delay
Maximum delay first up 80 ms
Maximum delay response 0.3 ms
Maximum delay recovery 0.3 ms
Setting-up Sensitivity adjustment by potentiometer
Depth 50 mm
Height 50 mm
Width 18 mm
Net weight 0.035 kg
Kit composition Bracket XULZ41
Sensor
Environment
Product certifications CE
UL
CSA
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
IP651 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 9.7 cm
Package 1 Length 13.2 cm
Package 1 Weight 254.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.45 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 73.768 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 64b8923a-b48c-49bd-8d55-67ea60a03883
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months