This Application will be decommissioned as of January 7th 2025

XULA06011K |
Schneider-Electric
 
XULA06011K picture- web-product-data-sheet
XULA06011K
Photoelectric sensors XU, XUL, reflex, Sn 6 m, 24...240VAC/DC, 1/2"
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUL
Sensor design Compact
Detection system Reflex
Material Plastic
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 2-wire
Discrete output function 1 NO
Electrical connection 1 male connector 1/2"20 UNF, 3 pins
Product specific application -
Emission Infrared reflex
[Sn] nominal sensing distance 6 m reflex need reflector XUZC80
Complementary
Enclosure material ABS/PC
Lens material PMMA
Maximum sensing distance 9 m with reflector Ø 80 mm
Output type Solid state
Output function governance Dark
Add on output Without
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Cable outer diameter 6 mm
Status LED 1 LED for output state
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state AC/DC
Switching capacity in mA <= 3000 mA (inrush mode, to be used with 0.63 A quick-blow fuse in series with the load)
>= 5 mA (sealed mode, to be used with 0.63 A quick-blow fuse in series with the load)
Switching frequency <= 20 Hz
Maximum voltage drop <10 V (closed state)(I = 5 mA)
<3 V (closed state)(I = 0.1...0.5 A)
<5.5 V (closed state)(I = 10 mA)
Maximum delay first up 300 ms
Maximum delay response 20 ms
Maximum delay recovery 20 ms
Setting-up Without sensitivity adjustment
Depth 35 mm
Height 70 mm
Width 18 mm
Net weight 0.135 kg
Kit composition Bracket XULZ41
Sensor
Environment
Product certifications CE
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance 7 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
IP651 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months