This Application will be decommissioned as of January 7th 2025

XULA700115 |
Schneider-Electric
 
XULA700115 picture- web-product-data-sheet
XULA700115
photo-electric sensor - XUL - diffuse - Sn 0.7m - 24..240VAC/DC - cable 2m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUL
Sensor design Compact
Detection system Diffuse
Material Plastic
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 2-wire
Discrete output function 1 NC
Electrical connection Cable
Cable length 2 m
Product specific application -
Emission Infrared diffuse
[Sn] nominal sensing distance 0.7 m diffuse
Complementary
Enclosure material ABS/PC
Lens material PMMA
Maximum sensing distance 0.9 m
Output type Solid state
Output function governance Light
Add on output Without
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Cable outer diameter 6 mm
Status LED 1 LED for output state
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state AC/DC
Switching capacity in mA <= 3000 mA (inrush mode, to be used with 0.63 A quick-blow fuse in series with the load)
>= 5 mA (sealed mode, to be used with 0.63 A quick-blow fuse in series with the load)
Switching frequency <= 20 Hz
Maximum voltage drop <10 V (closed state)(I = 5 mA)
<3 V (closed state)(I = 0.1...0.5 A)
<5.5 V (closed state)(I = 10 mA)
Maximum delay first up 300 ms
Maximum delay response 20 ms
Maximum delay recovery 20 ms
Setting-up Without sensitivity adjustment
Depth 35 mm
Height 70 mm
Width 18 mm
Net weight 0.195 kg
Kit composition Sensor
Bracket XULZ41
Environment
Product certifications CSA
UR
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance 7 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
IP651 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 9 cm
Package 1 Length 25 cm
Package 1 Weight 205 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months