This Application will be decommissioned as of January 7th 2025

XULK0830D |
Schneider-Electric
 
XULK0830D picture- web-product-data-sheet
XULK0830D
Photoelectric sensors XU, XUL, emitter, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor transmitter
Sensor name XUL
Sensor design Compact
Detection system Thru beam
Material Plastic
Supply circuit type DC
Wiring technique 2-wire
Electrical connection 1 male connector M12, 4 pins
Emission Infrared thru beam
[Sn] nominal sensing distance 8 m thru beam need a receiver
Complementary
Enclosure material ABS
Lens material PMMA
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Current consumption <= 35 mA
Maximum delay first up 15 ms
Setting-up Without sensitivity adjustment
Depth 35 mm
Height 70 mm
Width 18 mm
Net weight 0.135 kg
Environment
Product certifications CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP671 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.2 cm
Package 1 Length 8.2 cm
Package 1 Weight 95 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months