This Application will be decommissioned as of January 7th 2025

XUM2ANCNM8 |
Schneider-Electric
 
XUM2ANCNM8 picture- web-product-data-sheet
XUM2ANCNM8
Photoelectric sensors XU, XUM, thru beam, Sn 15 m, 12...24 VDC, M8
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUM
Sensor design Miniature
Detection system Thru beam
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application -
Emission Red thru beam
[Sn] nominal sensing distance 15 m thru beam
Complementary
Enclosure material PBT
Lens material PMMA
Output type Solid state
Wire insulation material PVC
Status LED 1 LED (green) for instability and receiver/supply on
1 LED (orange) for transmitter/supply on
1 LED (red) for receiver/indicator light
[Us] rated supply voltage 12...24 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1000 Hz
Maximum voltage drop <3 V (closed state)
Current consumption 11...13 mA no-load
Maximum delay first up 100 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Setting-up Sensitivity adjustment by potentiometer
Depth 20 mm
Height 43 mm
Width 11 mm
Net weight 0.119 kg
Kit composition Transmitter + receiver XUM2AKCNM8T + XUM2APCNM8R
Environment
Product certifications CTick
cULus
CE
Ambient air temperature for operation -30…60 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 12.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 786.0 g
Unit Type of Package 3 PAL
Number of Units in Package 3 960
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 960.0 cm
Package 3 Weight 18.24 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months