This Application will be decommissioned as of January 7th 2025

XUM2APCNL2R |
Schneider-Electric
 
XUM2APCNL2R picture- web-product-data-sheet
XUM2APCNL2R
Photoelectric sensors XU, XUM, receiver, 15 m, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor receiver
Sensor name XUM
Sensor design Miniature
Detection system Thru beam
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 2 m
Product specific application -
Emission Red thru beam
[Sn] nominal sensing distance 15 m thru beam need a transmitter XUM2AKCNL2T
Complementary
Enclosure material PBT
Lens material PMMA
Output type Solid state
Add on input Test by emission breaking
Wire insulation material PVC
Status LED 1 LED (red) for indicator light
1 LED (green) for instability and supply on
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1000 Hz
Maximum voltage drop <3 V (closed state)
Current consumption 13 mA no-load
Maximum delay first up 100 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Setting-up Sensitivity adjustment
Depth 20 mm
Height 34 mm
Width 11 mm
Net weight 0.063 kg
Environment
Product certifications cULus
CTick
CE
Ambient air temperature for operation -30…60 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 15 cm
Package 1 Length 15 cm
Package 1 Weight 63 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months