This Application will be decommissioned as of January 7th 2025

XUM8APCNL2 |
Schneider-Electric
 
XUM8APCNL2 picture- web-product-data-sheet
XUM8APCNL2
Photoelectric sensors XU, XUM, BGS, Sn 0.3 m, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUM
Sensor design Miniature
Detection system Diffuse with background suppression
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 2 m
Product specific application -
Emission Red diffuse with background suppression
[Sn] nominal sensing distance 0.3 m diffuse with background suppression
Complementary
Enclosure material PBT
Lens material PC
Maximum sensing distance 0.3 m diffuse with background suppression
Output type Solid state
Wire insulation material PVC
Status LED 1 LED (yellow) for output state
1 LED (red) for instability
[Us] rated supply voltage 12...24 V DC
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 500 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 35 mA no-load
Maximum delay first up 30 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Setting-up Without sensitivity adjustment
Depth 27 mm
Height 38 mm
Length 11 mm
Width 12 mm
Net weight 0.08 kg
Environment
Product certifications UL
CSA
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -30…70 °C
Immunity to ambient light 3000 lux natural light
3000 lux incandescent light
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
IP65 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.657 cm
Package 1 Width 7.694 cm
Package 1 Length 8.287 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 48
Package 2 Height 14.0 cm
Package 2 Width 29.3 cm
Package 2 Length 39.5 cm
Package 2 Weight 3.161 kg
Unit Type of Package 3 P06
Number of Units in Package 3 768
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 64 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months