Schneider-Electric
XUPH001 picture- web-product-data-sheet
XUPH001
Communication module, Photoelectric sensors XU, RJ45, Modbus TCP/IP smart box for monitoring
TODAY
NOV 23, 2024
End of Commercialization
MAY 16, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Device short name XUPH
Product or component type Communication module
Complementary
Communication port protocol Modbus TCP/IP
Product compatibility Picking sensor
Connector type RJ45
Number of connectors 8 for sensor(s)
2 for Modbus TCP/IP
[Us] rated supply voltage 24 V DC
Electrical connection Screw terminal block for power supply
Local signalling Ethernet network activity
Ethernet network link
Width 45 mm
Height 185 mm
Depth 70 mm
Product weight 0.35 kg
Environment
Pollution degree 2
IP degree of protection IP20 with protective cover
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.2 cm
Package 1 Length 8.8 cm
Package 1 Weight 350.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.138 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov