Schneider-Electric
 
XUPK2PANJ45 picture- web-product-data-sheet
XUPK2PANJ45
Photoelectric sensors XU, Picking Sensor daisychain green/red PNP NO connector RJ45
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUPK
Detection system Diffuse
Reflex
Emission Infrared
[Sn] nominal sensing distance 0.1 m
0.6 m
Discrete output function 1 NO
Discrete output type PNP
Electrical connection 2 female connector: RJ45
Material PC (polycarbonate)
Complementary
Operating mode Daisy chain
Product destination XUPH
Topology Manual teaching single chain with power supply
XUPH: manual teaching daisy chain
XUPH: PLC program daisy chain
Device application Picking system
Maximum sensing distance 0.15 m diffuse with dynamic threshold
0.6 m reflex with reflector
Maximum hysteresis 15 %
Output type Solid state PNP (NO)
[Us] rated supply voltage 12...24 V
Discrete input voltage 12...24 V
Maximum output current 100 mA
Maximum voltage drop <2 V output
Current consumption <= 50 mA no-load
Maximum delay response 200 ms
Maximum delay recovery 200 ms
Maximum number of connected devices 14 daisy chain
64
Status LED 2 LED color: green for parts to be taken
1 LED color: red for wrong taken
Switching capacity in mA 100 mA
Setting-up Without sensitivity adjustment
Overvoltage category II
Fixing mode By clamp
By screws
Depth 33 mm
Height 40 mm
Length 92 mm
Product weight 0.035 kg
Environment
Product certifications CE
Ambient air temperature for operation -10…60 °C
Environmental characteristic EMC conforming to EN 60947-5-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 8.8 cm
Package 1 Length 4.2 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.701 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov