Schneider-Electric
 
XURC3PPML2 picture- web-product-data-sheet
XURC3PPML2
Photoelectric sensors XU, XUR, diffuse, color, Sn 60 mm, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Product specific application Colour
Sensor name XUR
Sensor design Compact
Detection system Diffuse
Emission Red, blue and green
[Sn] nominal sensing distance 40 mm spot Ø 4 mm
50 mm spot Ø 6 mm
60 mm spot Ø 8 mm
Material Metal
Supply circuit type DC
Type of output signal Discrete
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO
Electrical connection Cable
Cable length 2 m
Complementary
Enclosure material Aluminium
Lens material Glass
Cover material Polyacrylate
Output type Solid state
Output function governance Light on
Add on input Synchro + recording
Cable composition 7 x 0.2 mm²
Wire insulation material Vinyl rubber
Cable outer diameter 5.4 mm
Status LED Output state: 3 LEDs
[Us] rated supply voltage 12...24 V DC
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1200 Hz
Switching time 6 ms programmable by switch
0.8 ms programmable by switch
1.5 ms programmable by switch
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 150 mA no-load
Time delay range 40 ms on failing edge programmable by switch delay
Setting-up Tolerance level
Operating mode
Sensitivity adjustment with teach mode
Depth 57 mm
Height 87 mm
Width 30 mm
Net weight 0.26 kg
Environment
Product certifications CE
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 35…85 % without condensation
Immunity to ambient light 10000 lux sunlight
3000 lux halogen light
Vibration resistance 7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz)on the 3 axes during 2 hours conforming to IEC 60068-2-6
Shock resistance 50 gn for 5 shocks on each axis conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.8 cm
Package 1 Length 13.3 cm
Package 1 Weight 290.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.352 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months