This Application will be decommissioned as of January 7th 2025

XURK1KSMM12 |
Schneider-Electric
 
XURK1KSMM12 picture- web-product-data-sheet
XURK1KSMM12
Photoelectric sensors XU, diffuse, Sn 9 mm, NO or NC, M12 connector
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Sensor name XUR
Sensor design Compact
Detection system Diffuse
Emission Red or green
[Sn] nominal sensing distance 18 mm spot 2 x 7 mm need lens XURZ01
7 mm spot 1 x 4 mm need lens XURZ02
9 mm spot 1.5 x 5 mm without lens
Material Metal
Switching frequency <= 10 kHz
Type of output signal Discrete
Analogue
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Analogue output range 0...5.5 V, DC
Electrical connection 1 male connector M12 adjustable 3 positions, 4 pins
Product specific application Colour mark
Sale per indivisible quantity 1
Complementary
Enclosure material Zinc alloy
Lens material Glass
Minimum width of mark detected 0.5 mm
Maximum inclination of reader 20 °
Maximum passing speed of object 10 m/s, minimum detected mark width: 1 mm
Output type Solid state
Output function governance Light or dark programmable
Add on output With analogue output
Status LED Output state: 1 LED (red)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits DC
Switching capacity in mA <= 200 mA (overload and short-circuit protection)
Maximum voltage drop <1 V (closed state), NPN
<2 V (closed state), PNP
Current consumption <= 80 mA no-load
Time delay range 20 ms off-delay activation/deactivation by internal switch delay
Maximum delay first up 100 ms
Maximum delay response 0.05 ms
Maximum delay recovery 0.05 ms
Setting-up Sensitivity adjustment with teach mode
Depth 58 mm
Height 82 mm
Width 31 mm
Net weight 0.55 kg
Environment
Product certifications CE
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…70 °C
Vibration resistance 7 gn, amplitude = +/- 0.6 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 8.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 328.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 21
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.37 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months