This Application will be decommissioned as of January 7th 2025

XUSL2P30H046N |
Schneider-Electric
XUSL2P30H046N picture- web-product-data-sheet
XUSL2P30H046N
SAFETY LIGHT CURTAIN H=460MM P T2 R30 D4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 20.000 cm
Package 1 Length 55.000 cm
Package 1 Weight 1.955 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 6.502 kg
Unit Type of Package 3 P12
Number of Units in Package 3 12
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 38.008 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Take-back No