Schneider-Electric
 
XUSL4E14F031NS1 picture- web-product-data-sheet
XUSL4E14F031NS1
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, XUSL Slave1, For finger protection, Hp = 310 mm, R=14 mm
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Product or component type Safety light curtain type 4
Device short name XUSL4E
Output type 2 safety outputs OSSD solid-state PNP (arc suppression)
Product specific application For finger protection
[R] Resolution 14 mm
[Sn] nominal sensing distance 1…6 m by cabling
0…3 m by cabling
[Hp] Height protected 310 mm
Number of beams 30
Type of start / restart Manual
Automatic
External Device Monitoring (EDM) Selected by wiring
Complementary
Detection system Transmitter-receiver system
Kit composition Adjustable mounting bracket(s)
1 receiver(s)
1 transmitter(s)
1 user guide with certificate of conformity on CD-ROM
[EAA] effective aperture angle 2.5 ° at 3 m
Emission IR LED 950 nm
[Us] rated supply voltage 24 V DC +/- 20 %
Supply Power supply conforming to IEC 61496-1
Power supply conforming to IEC 60204-1
[Ie] rated operational current 2 A
Current consumption 42 mA no-load transmitter
83 mA no-load receiver
42 mA transmitter
900 mA with maximum load receiver
Output current limits 0.4 A for safety outputs OSSD
Output voltage 24 V
Output circuit type DC
Maximum voltage drop <0.5 V
Local signalling 1 multi-colour LED transmitter
2 dual colour LEDs receiver
Electrical connection 1 male connector M12 5 pins transmitter
1 male connector M12 8 pins receiver
Function available Test
Muting through external safety module XPSLCMUT1160
LED display of operating modes and faults
Marking CE
Material Aluminium: casing
Polycarbonate: front panel
Polypropylene: end caps
Housing colour Red RAL 3000
Fixing mode By fixing brackets
Product weight 0.72 kg
Offer type Standard distance
Topology Daisy chain slave1
Environment
Directives 89/336/EEC - electromagnetic compatibility
98/37/EEC - machinery
89/655/EEC - work equipment
Product certifications cULus
TÜV
CE
Safety level (correctly wired) Type 4 conforming to IEC 61496-1
SIL 3 conforming to IEC 61508
SILCL 3 conforming to IEC 62061
Category 4 conforming to EN/ISO 13849-1
PL = e conforming to EN/ISO 13849-1
Optical characteristic Resistance to light disturbance conforming to EN/IEC 61496-2
Mission time 20 year(s)
Safety reliability data PFHd = 8.20E-9 1/h conforming to IEC 61508
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -13…158 °F
-35…70 °C
Relative humidity 0…95 % without condensation
IP degree of protection IP65
IP67
Shock resistance 10 gn for 16 ms conforming to IEC 61496-1
Vibration resistance 0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 19.5 cm
Package 1 Length 40.0 cm
Package 1 Weight 1.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months