Schneider-Electric
 
XUSLZWB0520 picture- Schneider-electric
XUSLZWB0520
lexan protective covers for transmitter-receiver pair - 550 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Protection accessories
Accessory / separate part type Protective cover
Accessory / separate part designation Lexan protective covers for transmitter-receiver pair
Product compatibility XUSLDM...0520
XUSLB...0520
Accessory / separate part destination Safety light curtain type 4
Height 550 mm
Quantity per set Set of 2
Complementary
Material Lexan
Sensing distance reduction coefficient 0.91 Sn
Net weight 0.497 kg
Environment
Resistance to chemical agents Not resistant against halogenated hydrocarbons
Limited resistant against alcohols
Aliphatic hydrocarbons
Not resistant against detergents and cleaners containing alkaline products
Not resistant against amines
Acids
Limited resistant against alkalis
Not resistant against silicone oils and greases containing alkaline products
Limited resistant against greases and oil
Limited resistant against silicone oils and greases without alkaline products
Limited resistant against detergents and cleaners
Not resistant against esters
Not resistant against ketones
Not resistant against aromatic hydrocarbons
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months