Schneider-Electric
 
XUSLZWB0760 picture- Schneider-electric
XUSLZWB0760
lexan protective covers for transmitter-receiver pair - 790 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Protection accessories
Accessory / separate part type Protective cover
Accessory / separate part designation Lexan protective covers for transmitter-receiver pair
Product compatibility XUSLDM...0760
XUSLB...0760
Accessory / separate part destination Safety light curtain type 4
Height 790 mm
Quantity per set Set of 2
Complementary
Material Lexan
Sensing distance reduction coefficient 0.91 Sn
Net weight 0.713 kg
Environment
Resistance to chemical agents Not resistant against aromatic hydrocarbons
Limited resistant against greases and oil
Not resistant against silicone oils and greases containing alkaline products
Limited resistant against alcohols
Acids
Not resistant against detergents and cleaners containing alkaline products
Aliphatic hydrocarbons
Limited resistant against silicone oils and greases without alkaline products
Not resistant against amines
Not resistant against esters
Limited resistant against detergents and cleaners
Not resistant against halogenated hydrocarbons
Limited resistant against alkalis
Not resistant against ketones
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months