Schneider-Electric
 
XUSZA0762 picture- Schneider-electric
XUSZA0762
90° mirror adaptor with rotatable fixings - stainless steel - 800 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...0720
XUSLDM...0720
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 800 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 4.2 kg
Contractual warranty
Warranty 18 months