Schneider-Electric
 
XUSZA1219 picture- Schneider-electric
XUSZA1219
90° mirror adaptor with rotatable fixings - stainless steel - 105 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLN...1050
XUSLPZ4A0300.
XUSLB...1120
XUSLDM...1120
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 1257 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 6.4 kg
Contractual warranty
Warranty 18 months