Schneider-Electric
 
XUSZAML2PTS picture- web-product-data-sheet
XUSZAML2PTS
Multi beam prebuilt muting arms, Telemecanique Safety light curtains XUSL, light curtain arm L 2parallel beams high speed conveyor
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Product or component type Multi-beam prebuilt muting arms
Device short name XUSZAM
Output type 2 discrete solid-state PNP (NO)
[Sn] nominal sensing distance 0…3.5 m
Number of beams 5
Space between beams 10 mm
Complementary
Product compatibility XUSL4M
Detection system Through beam
Product specific application Conveyor system exit direction
Conveyor system high speed
Specific application of photoelectric detector Detection of opaque parts
Sensing range 0...10 cm space between package
> 32 cm space between package
Response time < 100 ms
Kit composition Transmitter + receiver
Quick start guide
Emission IR LED 940 nm
[Us] rated supply voltage 24 V DC +/- 20 %
Supply Via connector
Current consumption 42 mA
Output voltage 24 V
Output circuit type DC
Maximum voltage drop <0.5 V
Switching capacity in mA 100 mA
Local signalling 2 yellow LED receiver
Housing colour Red RAL 3000
Environment
Directives 98/37/EEC - machinery
89/336/EEC - electromagnetic compatibility
Product certifications CE
Safety reliability data PFHd = 2.73E-7 1/h
Ambient air temperature for operation -30…55 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 0…95 % without condensation
IP degree of protection IP65
Shock resistance 10 gn for 16 ms conforming to IEC 61496-1
Vibration resistance 0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.5 cm
Package 1 Width 20 cm
Package 1 Length 51 cm
Package 1 Weight 2.76 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov