Schneider-Electric
 
XUSZBMC6 picture- web-product-data-sheet
XUSZBMC6
Telemecanique Safety light curtains XUSL, Set of 6 adjustable fastening bracket for light curtain integrated muting
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Curved fixing bracket
Product compatibility XUSL4M
Accessory / separate part destination Safety light curtain type 4 with integrated muting function
Complementary
Kit composition 6 x Steel Fe37 curved bracket(s)
Height protected 1210 mm
Net weight 0.74 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 10.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 797.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.310 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov