This Application will be decommissioned as of January 7th 2025

XUSZFB1 |
Schneider-Electric
 
XUSZFB1 picture- web-product-data-sheet
XUSZFB1
Telemecanique Safety light curtains XUSL, Column Simple fixing base
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing base
Product compatibility XUSL4E
XUSL2E
Accessory / separate part destination Fixing column
Complementary
Ambient air temperature for operation -30…55 °C
-22…131 °F
Ambient air temperature for storage -30…70 °C
-22…158 °F
Kit composition 1 x plate(s)
Column height 26 mm
Height protected 26 mm
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 21.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 1.208 kg
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 18.833 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No