This Application will be decommissioned as of January 7th 2025

XUSZLPE |
Schneider-Electric
 
XUSZLPE picture- web-product-data-sheet
XUSZLPE
Telemecanique Safety light curtains XUSL, laser alignment tool for light curtains type2, type4
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part designation Laser alignment tool
Accessory / separate part type Laser
Accessory / separate part category Installation accessories
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Complementary
Net weight 0.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 11.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 427.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.615 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No