This Application will be decommissioned as of January 7th 2025

XUSZMD046 |
Schneider-Electric
 
XUSZMD046 picture- web-product-data-sheet
XUSZMD046
Telemecanique Safety light curtains XUSL, Mirrors for light curtains with fastening systems 540 mm, Hp = 460 mm
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Product compatibility XUSL.E...46
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Material Glass
Mirror height 540 mm
Height protected 460 mm
Complementary
Sensing distance reduction coefficient 0.85 Sn
Net weight 1.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 20.0 cm
Package 1 Length 61.0 cm
Package 1 Weight 3.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No