Schneider-Electric
 
XUSZMD136 picture- web-product-data-sheet
XUSZMD136
Telemecanique Safety light curtains XUSL, Mirrors for light curtains with fastening systems 1450 mm, Hp = 1360 mm
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Product compatibility XUSL.E...136
Accessory / separate part destination Safety light curtain type 2
Safety light curtain type 4
Material Glass
Mirror height 1450 mm
Height protected 1360 mm
Complementary
Sensing distance reduction coefficient 0.85 Sn
Product weight 4.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 19.500 cm
Package 1 Length 151.500 cm
Package 1 Weight 6.800 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 24
Package 2 Height 90.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 178.200 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov