This Application will be decommissioned as of January 7th 2025

XUSZSC138R |
Schneider-Electric
 
XUSZSC138R picture- web-product-data-sheet
XUSZSC138R
Telemecanique Safety light curtains XUSL, Column without mirror 1200 mm with cable gland PG11, Hp = 1060 mm
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing column
Offer type Without mirror
Product compatibility XUSL.E...76 to XUSL.E...106 with 4 beams
XUSL.E...76 to XUSL.E...106 with 3 beams
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Complementary
Ambient air temperature for operation -30…55 °C
-22…131 °F
Ambient air temperature for storage -30…70 °C
-22…158 °F
Kit composition 1 x cable gland(s), Pg 11
Column height 1330 mm
Height protected 1060 mm
Net weight 4.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 20.0 cm
Package 1 Length 142.0 cm
Package 1 Weight 6.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No