This Application will be decommissioned as of January 7th 2025

XUSZSC172 |
Schneider-Electric
 
XUSZSC172 picture- web-product-data-sheet
XUSZSC172
Telemecanique Safety light curtains XUSL, Column without mirror 1670 mm for light curtains, Hp = 1360 mm
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing column
Offer type Without mirror
Product compatibility XUSL.E...121 to XUSL.E...136
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Complementary
Ambient air temperature for operation -30…55 °C
-22…131 °F
Ambient air temperature for storage -30…70 °C
-22…158 °F
Column height 1670 mm
Height protected 1360 mm
Net weight 5.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 20.0 cm
Package 1 Length 180.0 cm
Package 1 Weight 7.28 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No