Schneider-Electric
 
XUSZTR30 picture- web-product-data-sheet
XUSZTR30
Telemecanique Safety light curtains XUSL, Test rod 30 mm for light curtains, hand protection
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part categor Separate parts
Accessory / separate part type Test bar
Product compatibility XUSL2E
XUSL4E
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Complementary
Product specific application For hand protection
Diameter 30 mm
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 11.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 148.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 769.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov