Schneider-Electric
 
XUSZTR40 picture- web-product-data-sheet
XUSZTR40
Telemecanique Safety light curtains XUSL, light curtain test rod diameter 40 mm
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Separate parts
Accessory / separate part type Test bar
Accessory / separate part designation Test bar Ø 40 mm
Product compatibility XUSL4M
Accessory / separate part destination Safety light curtain type 4 with integrated muting function
Complementary
Product specific application For hand protection
Diameter 40 mm
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 11.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 250.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 812.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov