Schneider-Electric
 
XUSZVA4 picture- web-product-data-sheet
XUSZVA4
Telemecanique Safety light curtains XUSL, Anti vibration kit comprising 4 dampers
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Spare parts
Accessory / separate part type Anti-vibration kit
Product compatibility XUSL4E
XUSL2E
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Height protected 160 mm
Complementary
Kit composition 4 damper(s)
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 12.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.845 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov