This Application will be decommissioned as of January 7th 2025

XUSZWPE030 |
Schneider-Electric
 
XUSZWPE030 picture- web-product-data-sheet
XUSZWPE030
Telemecanique Safety light curtains XUSL, Protective screen 345 mm for light curtains
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Protection accessories
Accessory / separate part type Protective screen
Product compatibility XUSL.E...31
Accessory / separate part destination Safety light curtain type 2
Safety light curtain type 4
Height 345 mm
Quantity per set Set of 4
Complementary
Material Polycarbonate
Sensing distance reduction coefficient 0.97 Sn
Net weight 0.14 kg
Environment
Resistance to chemical agents Resistant aqueous solutions
Resistant to inorganic diluted acids
Resistant detergents and cleaners
Resistant alkalis
Ambient air temperature for operation -10…55 °C
14…131 °F
Ambient air temperature for storage -13…158 °F
-25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 20.0 cm
Package 1 Length 46.0 cm
Package 1 Weight 800.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No