Schneider-Electric
 
XUSZWPE050 picture- web-product-data-sheet
XUSZWPE050
Telemecanique Safety light curtains XUSL, Protective screen 635 mm for light curtains
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Protection accessories
Accessory / separate part type Protective screen
Product compatibility XUSL.E2BB051
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Height 635 mm
Quantity per set Set of 4
Complementary
Material Polycarbonate
Sensing distance reduction coefficient 0.97 Sn
Net weight 0.21 kg
Environment
Resistance to chemical agents Resistant aqueous solutions
Resistant alkalis
Resistant to inorganic diluted acids
Resistant detergents and cleaners
Ambient air temperature for operation -10…55 °C
14…131 °F
Ambient air temperature for storage -25…70 °C
-13…158 °F
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 20.000 cm
Package 1 Length 77.500 cm
Package 1 Weight 1.250 kg
Unit Type of Package 2 P06
Number of Units in Package 2 10
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 21.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov