Schneider-Electric
 
XUSZWPE080 picture- web-product-data-sheet
XUSZWPE080
Telemecanique Safety light curtains XUSL, Protective screen 935 mm for light curtains
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part category Protection accessories
Accessory / separate part type Protective screen
Product compatibility XUSL.E3BB081
Accessory / separate part destination Safety light curtain type 2
Safety light curtain type 4
Height 935 mm
Quantity per set Set of 4
Complementary
Material Polycarbonate
Sensing distance reduction coefficient 0.97 Sn
Net weight 0.33 kg
Environment
Resistance to chemical agents Resistant aqueous solutions
Resistant alkalis
Resistant to inorganic diluted acids
Resistant detergents and cleaners
Ambient air temperature for operation -10…55 °C
14…131 °F
Ambient air temperature for storage -13…158 °F
-25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 20.0 cm
Package 1 Length 105.5 cm
Package 1 Weight 1.387 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 24.774 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov