This Application will be decommissioned as of January 7th 2025

XUVE04M3KSNM8 |
Schneider-Electric
 
XUVE04M3KSNM8 picture- web-product-data-sheet
XUVE04M3KSNM8
Photoelectric sensors XU, photoelec sensor label fork 40x3, 12...24 V DC, PNP/NPN NO/NC connect M8
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Sensor name XUV
Sensor design Fork
Detection system Thru beam
Emission Infrared
Type of setting Without
Passage width 3 mm
Passage depth 40 mm
Material PA (polyamide) 12
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP and NPN
Discrete output function 2 NO/NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application Detection of labels
[Sn] nominal sensing distance 3 mm thru beam
Complementary
Setting-up Numeric potentiometer
Enclosure material Polyamide
Lens material PC
Accuracy +/- 0.05 mm at 150 m/min
Minimum label length 2 mm
Minimum distance between labels 2 mm
Maximum passing speed of object 200 m/min
Type of output signal Discrete
Output type Solid state
Status LED Output state: 1 LED (yellow)
Adjustment mode and keypad locking: 1 LED (red)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 10 kHz
Maximum voltage drop <2 V (closed state)
Maximum delay first up 30 ms
Maximum delay response 0.1 ms
Maximum delay recovery 0.1 ms
Depth 64 mm
Height 25 mm
Width 10 mm
Net weight 0.035 kg
Environment
Product certifications CE
cULus
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…80 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 6.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 33.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.001 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months