This Application will be decommissioned as of January 7th 2025

XUVH0312LD |
Schneider-Electric
XUVH0312LD picture- web-product-data-sheet
XUVH0312LD
Photoelectric sensors XU, XUV, fork, handling, 30X30mm, 12..24VDC, cable 2 m
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUV
Sensor design Fork
Detection system Thru beam
Emission Infrared
Material Plastic
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO
Electrical connection Cable
Product specific application Detection of flags in lifts/transtockers
Static detection of passage of objects
Minimum object diameter for detection Static mode: 15 mm
Complementary
Enclosure material ABS/PC
Lens material PMMA
Type of output signal Discrete
Output type Solid state
Status LED Output state: 1 LED (red)
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 19…38 V DC
Switching capacity in mA <= 150 mA (overload and short-circuit protection)
Switching frequency <= 1 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 20 mA no-load
Maximum delay first up 30 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Setting-up Without sensitivity adjustment
Depth 68 mm
Height 59 mm
Width 14 mm
Net weight 0.13 kg
Environment
Product certifications CE
CE
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -20…70 °C
Immunity to ambient light 10000 lux natural light
Vibration resistance 7 gn, amplitude = +/- 1 mm (f = 10…42 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP54 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 15.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 262.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No