This Application will be decommissioned as of January 7th 2025

XUVK0252S |
Schneider-Electric
 
XUVK0252S picture- web-product-data-sheet
XUVK0252S
Photoelectric sensors XU, thru beam, Sn 2 mm, NO or NC, M8 connector
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Sensor name XUV
Sensor design Fork
Detection system Thru beam
Emission Infrared
Type of setting Without
Passage width 2 mm
Passage depth 50 mm
Material Metal
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP and NPN
Discrete output function 2 NO/NC programmable
Electrical connection 1 male connector M8 adjustable through 90°, 4 pins
Product specific application Detection of labels
[Sn] nominal sensing distance 2 mm
Complementary
Setting-up Teach mode
Enclosure material Zinc alloy
Lens material Glass
Type of output signal Discrete
Output type Solid state
Status LED Sensor ready: 1 LED (green)
Read error: 1 LED (red)
Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 25 kHz
Maximum voltage drop <1.5 V (closed state)
Output clamping resistor 10 kOhm
Current consumption <= 50 mA no-load
Maximum delay first up 30 ms
Maximum delay response 0.1 ms
Maximum delay recovery 0.1 ms
Depth 90 mm
Height 20 mm
Width 20 mm
Net weight 0.085 kg
Environment
Product certifications CE
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 8.0 cm
Package 1 Length 3.6 cm
Package 1 Weight 130.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 45
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.344 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months