This Application will be decommissioned as of January 7th 2025

XUX0AKSAT16T |
Schneider-Electric
 
XUX0AKSAT16T picture- web-product-data-sheet
XUX0AKSAT16T
Photoelectric sensors XU, XUX, emitter, 12...24 VDC, terminals
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose multimode
Electronic sensor type Photo-electric sensor transmitter
Sensor name XUX
Sensor design Compact 92 x 71
Detection system Thru beam
Material Plastic
Supply circuit type DC
Wiring technique 3-wire
Electrical connection Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 40 m thru beam need a receiver
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 60 m thru beam
Add on input Test by emission breaking
Cable entry 1 entry for M16 x 1.5 cable gland, cable outer diameter: 7…10 mm
Status LED 1 LED (green) for supply on
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 20 mA no-load
Maximum delay first up 200 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Without sensitivity adjustment
Depth 77 mm
Height 92 mm
Width 31 mm
Net weight 0.2 kg
Environment
Product certifications CSA
CE
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 9.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 183.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 11
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.227 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months